![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/supersealpro-2p-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
SUPERSEAL Pro 2P Inline Connector
Our SUPERSEAL Pro two-position connectors are a new wire-to-wire and wire-to-device option that provides a high-value and cost-effective solution for lower vibration chassis applications. Lightweight and highly reliable, the SUPERSEAL Pro two-position connectors offer a practical design that creates an efficient and easy-to-use solution.
Product Features
- Design with proven MCON 1.2 SWS terminal offering a 17A current carrying capacity and vibration resistance in compliance with USCAR V2.
- Achieve sealing levels of IP67/IP68/IP6K9K (with backshell) with enhanced seal retention features.
- Improve flammability rating with UL 94 V0 PBT material.
- Improve terminal retention and ensure proper position with standard Terminal Position Assurance (TPA).
- Ease assembly with pre-assembled, color-coded TPA options.
Product Applications
Our SUPERSEAL Pro two-positions can be utilized in the truck, bus, construction, agriculture and two-wheelers industries for the following applications:
|
|